An industrial-grade flame, gas, smoke, and extinguishing
system that serves the petroleum, petrochemical, power, mining, military and
off-shore industries.
Performs flame, smoke and gas detection and
extinguishing/ agent release, and seamlessly interfaces with plant safety and
control systems through multiple protocols.
Features a unique “hot swap” capability for the
replacement and auto-configuration of CPUs and power supplies without
performing a critical system shutdown.
Benefits:
Monitors the state of plant safety
Rapid and coherent emergency response capability
Advanced software to enable faster and better decisions,
and ensure maximum plant uptime
Reduces cost and complexity: offers built–in automatic
Fire Suppression Release Card and addressable Loop Card hence, no additional
investment required for a separate release panel or Fire Alarm System
Flexible and modular: addressable Fire Alarm Loop Card
offering both EN54 and UL (as an option)
Fault Tolerant system due to multiple hardware and software
redundancy, and round-the-clock availability due to continuous auto diagnosis
of hardware and software circuit integrity
Complies with requirements set by IEC61508, and has the
highest safety certification (SIL2/SIl3) from TUV Rhineland along with
stringent Global Fire Approvals from EN54 and UL.