Rate your Experience
 

Accessories

The System Sensor Public Address & Voice Alarm portfolio offer complete range of loudspeakers, amplifiers, microphones and other audio accessories and voice alarm controllers which are sure to meet all your Public Address & Voice Alarm needs. The accessories comprise of a complete range of volume controllers and noise detectors.

The various product lines available in this are:

Part Code

Description

VC-30W

Volume Controls, 30W

VC-05R

Volume Controls, 6W

VC-05RF

Volume Controls, 6W , 24VDC override

VC-30WF

Volume Controls, 30W, 24VDC override

VC-60W

Volume Controls, 60W

VC-60WF

Volume Controls, 60W, 24VDC override

VC-120W

Volume Controls,120W

VC-120WF

Volume Controls,120W, 24VDC override

HN-VC06

6W Volume controller, 3/4 wire, ABS Material, with 24V Override Function

HN-VC30

30W Volume controller, 3/4 wire, ABS Material, with 24V Override Function

HN-VC60

60W Volume controller, 3/4 wire, ABS Material, with 24V Override Function

HN-VC120

120W Volume controller, 3/4 wire, ABS Material, with 24V Override Function

HN-D32N

Noise detector, Transmission Distance up to 200 Meters

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP