Rate your Experience
 

Amplifier

The System Sensor Public Address & Voice Alarm portfolio offer complete range of loudspeakers, amplifiers, microphones and other audio accessories and voice alarm controllers which are sure to meet all your Public Address & Voice Alarm needs.  

The complete range of amplifiers are designed to provide a big impact in sound reproduction and to produce the best and highest quality audio at an affordable price

The various product lines available in this are:

Part Code

Description

HN-5120R

120W Mixer Power Amplifier with Zone Selector, Optional Call Station and Optional Audio Sources

HN-5240R

240W Mixer Power Amplifier with Zone Selector, Optional Call Station and Optional Audio Sources

HN-5300R

300W Mixer Power Amplifier with Zone Selector, Optional Call Station and Optional Audio Sources

SS-AMP120

Power Amplifier, 120W

SS-AMP240

Power Amplifier, 240W

SS-AMP360

Power Amplifier, 360W

SS-AMP480

Power Amplifier, 480W

SS-AMP660

Power Amplifier, 660W

SS-AMP1000

Power Amplifier, 1000W

SS-AMP1500

Power Amplifier, 1500W

KB-C30P

30W Desktop Mixer Amplifier

KB-C60P

60W Desktop Mixer Amplifier

KB-S200P

Mixer Amplifier, 70W

KB-S300P

Mixer Amplifier, 130W

KB-D11P

9-Input Mixer Pre-amplifier

KB-S600P

Mixer Amplifier, 260W

KB-S1000P

Mixer Amplifier, 360W

KB-C30PT

30W Mixer Amplifier with Tuner, MP3, and USB

KB-C60PT

60W Mixer Amplifier with Tuner, MP3, and USB

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP