Rate your Experience
 

Ceiling Speakers

Honeywell ranges of voice alarm speakers consist of projection loud speakers, cost-competitive ceiling loudspeaker, flush in suspended ceiling loud speaker which provide excellent audio performance and aesthetic appealing enclosure. These full ranges of loudspeakers features high sound pressure level and wide frequency response range.

The various product lines available in this are:

 

Part Code

Description

L-PCM06A

5" ceiling loudspeaker, 6/3/1.5W, white, metal

L-PCM06B

6.5'' Ceiling loudspeaker, 6/3W, white, Metal, Metal dome

L-PCP06A

3" ceiling loudspeaker, 6/3W, white, ABS

L-PCP06B

6.5" ceiling loudspeaker, 6/3W, white, ABS

L-PCP06C

6.5" ceiling loudspeaker, 6/3W, white, ABS moisture proof IP54

L-PCP20A

6" ceiling loudspeaker, 20W, white, ABS

L-VCM6A/EN

Fire proof metal ceiling loudspeaker, 6/3/1.5/0.75W, red fire dome, EN54-24 compliance

L-VCM6B/EN

Fire proof metal ceiling loudspeaker, 6/3/1.5/0.75W,  red fire dome, EN54-24 compliance

L-VJM10A/EN

Fire proof unidirectional loudspeaker,10/5/2.5/1.25W,White , Aluminum

LM2-PCP06A

5" ceiling loudspeaker 6/3/1.5W,white, ABS

LM2-PCP06B

5" ceiling loudspeaker, 6/3/1.5W,white, ABS, ABS dome

LM2-PCP06C

5''  ceiling loudspeaker,6/3/1.5W,white,ABS,moisture-proof IP54

L-VCM6A/EN( C )

6.5" Fire proof metal ceiling loudspeaker, 6/3/1.5/0.75W, red fire dome,  EN54-24,with capacitor

L-VCM6B/EN( C )

5" Fire proof metal ceiling loudspeaker, 6/3/1.5/0.75W,  red fire dome, EN54-24,with capacitor

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP