Rate your Experience
 

Piping

FAAST is an advanced fire detection system for use where early warning and very early warning are a requirement. The system continuously draws air from the controlled environment through a series of sampling holes to monitor the environment for smoke particulate.

When installing the FAAST aspirating smoke detector, the complete aspiration pipe networks with CPVC pipe, fittings and related accessories are required to complete pipe networks designed in the FAAST PipeIQ™ software.

The FAAST detector and its pipe network allow deployment of smoke detection in challenging and mission critical environments. In order to ensure the system will operate in accordance to site specific requirements, as well as local codes and regulations, the pipe network must be designed and verified using the PipeIQ® software.

The various product lines available in this are:

Part Code

Description

P-COUPLING<

PIPE COUPLING QTY 15

P-ELB-45<

PIPE 45 DEGREE ELBOW QTY 10

P-ELB-90<

PIPE 90 DEGREE ELBOW QTY 20

P-ENDCAP<

PIPE END CAP QTY 25

P-LABEL-P<

Sampling Point Labels (100 ea)

P-LABEL-T<

Pipe Label (100 ea)

P-PIPE-210<

CPVC Pipe (210 ft-15ft sect's)

P-SAMP-KT<

FAAST SAMPLING POINT KIT

P-TEE<

PIPE TEE QTY 15

P-UNION<

PIPE UNION QTY 10

F-WT-25(

External Water Trap Kit, 25mm, FAAST LT

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP