Rate your Experience
 

Power Supply

The HP300ULX< is a line of power limited supplies/chargers that will convert 115 VAC/60 Hz input into a power limited 12 VDC or 24 VDC output @ 2.5 A. The HP300ULX< Includes the supply, enclosure, transformer and battery leads.

The various product lines available in this are:

Part Code

Description

HP300ULX<

2.5A 12/24VDC UL LISTED PS & ENCL

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP