Rate your Experience
 

FAAST LT

The FAAST LT Aspirating Smoke Detector is designed with the installer and end user in mind. It serves the wide variety of Class C applications where maintenance is difficult, other smoke detection methods are inappropriate or prone to fail due to harsh environments or areas where aesthetics matters. It is also suitable for smaller mission critical applications where very early warning - Class A or B detection is required.

The various product lines available in this are:

Part Code

Description

FL0111E(

FAAST LT Single Channel Stand Alone ADS

FL0122E(

FAAST LT Dual Channel Stand Alone ADS

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP