Rate your Experience
 

Ceiling Speakers

The System Sensor portfolio of ceiling speakers consist of economic range, compact ceiling loud speaker, powerful ceiling loud speaker, specially designed voice alarm loudspeaker etc which can be used for general purpose to various other purposes application.

 

The various product lines available in this are:

 

 

Part Code

Description

SS-CL06E

3/6W, 4.5" Metal Ceiling speaker

SS-CL06

1.5/3/6W, 5" Metal Ceiling speaker

TF-218

3/6W, 2.5'' Plastic Ceiling Speaker, White

ETF-221

2.5/5/10W, 6.5'' Plastic Ceiling Speaker,  White

ETF-223

20W, 5.5'' Plastic Ceiling Speaker,  White

SS-EVA18

3/6W, Metal Ceiling Speaker with Dome,EVAC

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP