Rate your Experience
 

Horn Speakers

The Empertech portfolio of horn speaker provide an excel voice reproduction and sound transmission, the loudspeaker is water and dust protected, making it ideal for both indoor and outdoor applications, such as sports fields, parks, exhibition halls, factories and swimming pools. The speakers are available in ellipse, rectangle shapes.

 

The various product lines available in this are:

 

Part Code

Description

HS-267

15W, Plastic Horn Speaker, White, IP66

HS-268

30/15W, Plastic Horn Speaker, IP 66

EHS-250

50W, Plastic Horn Speaker, White, IP66

 

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP