Rate your Experience
 

Pendant Speakers

EHB-910W is a 10W powerful indoor pendant loudspeaker in a unique shape of a dangling ball measuring 180 mm in diameter. Attached with a 700 mm long strong metal suspender, the loudspeaker is intended for excellent sound and music reproduction.

Covered with high impact ABS material, the white pendant is also water and dust protected ,making it suitable for use in both traditional and modern environments, indoor or outdoor applications such as sports fields, parks, exhibition halls, factories and swimming pools.

On the top of suspender, there is a screwing hole which can be used to mount the pendant into the ceiling in an easy and quick way.

The various product lines available in this are:

 

Part Code

Description

EHB-910W

Pendant speakers, White

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP