Rate your Experience
 

Wall Mount Speakers

System Sensor range of wall mount loud speakers consists of economic wall mount loudspeaker, Classic cabinet mount loudspeaker, projection loudspeaker etc for general purpose applications. It is a full range loudspeaker for speech and music reproduction in shops, department stores, schools, stadium, hotels and restaurants.

The various product lines available in this are:

 

Part Code

Description

SS-WM06

3/6W, 4" Plastic Wall Mount Speaker

EWS-102

10W, Wall Mount, White, 345×240×100

EWS-206B/8

20/40/80W, 8'' Plastic Wall Mount, Black

EWS-206W/6

15/30/60W, 6'' Plastic Wall Mount, White

EWS-206B/4

5/10/20W, 4'' Plastic Wall Mount, Black

EWS-105B

25W, Plastic Wall Mount, Black, 320×230×155

EWS-105W

25W, Plastic Wall Mount, White, 320×230×155

WS-03

0.7/1.5W, 3'' Plastic Wall Mount, White

EHB-907

6.5'' Metal Projection, Uni-directional, White, IP55

HB-D907

6.5'' Metal Projection, Bi-directional, White, IP55

EWS-206W/4

5/10/20W, 4'' Plastic Wall Mount, White

EWS-206W/5

10/20/40W, 5'' Plastic Wall Mount, White

EWS-206W/8

20/40/80W, 8'' Plastic Wall Mount, White

EWS-206B/5

10/20/40W, 5'' Plastic Wall Mount, Black

EWS-206B/6

15/30/60W, 6'' Plastic Wall Mount, Black

 

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP