Rate your Experience
 

Wall Mount Speakers

Honeywell offer range of general and cabinet loudspeaker from 2W, 6W, 40W, 60W and 80W which are intended for use in general indoor and outdoor applications. The loudspeaker are ideal for use in theme bars, music restaurants, groceries, video shops, meeting rooms, office buildings, exhibition halls, gyms, and presentation rooms.

 

The various product lines available in this are:

 

Part Code

Description

L-PWP06A

Wall mount loudspeaker, 6/3W, white, ABS

L-PWP03A

Wall mount loudspeaker, 3/1.5W, white, ABS

L-PWP10A

Wall mount loudspeaker, 10/5W, white, ABS

L-PWP40A

Wall mount cabinet loudspeaker, 40/20/10W, white, ABS

L-PWP40B

Wall mount cabinet loudspeaker, 40/20/10W, black, ABS

L-PWP60A

Wall mount cabinet loudspeaker, 60/30/15W, white, ABS

L-PWP60B

Wall mount cabinet loudspeaker, 60/30/15W, black, ABS

L-PWP80A

Wall mount cabinet loudspeaker, 80/40/20W, white, ABS

L-PWP80B

Wall mount cabinet loudspeaker, 80/40/20W, black, ABS

L-VWM06A/EN

4''Fire proof metal wall mount loudspeaker, 6/3/1.5/0.75W, white metal enclosure, EN54-24compliance

L-PWP06B

Wall mount loudspeaker, 6/3W, white, ABS

L-VWM06A/EN( C )

4'' Fire proof metal wall mount loudspeaker, 6/3/1.5/0.75W, white metal enclosure, EN54-24,with capacitor

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP