Rate your Experience
 

SD

HISD-0371WE/ HISD-0371WE-IR

D1 37X IP PTZ Camera

Honeywell HISD-0371WE speed dome and HISD-0371WE IR speed dome combines world-class imaging and advanced IP camera technology, providing streaming images in D1 at full frame rate. With an IP66 and IK-10 housing (HISD- 0371WE), these speed domes are ideal for advanced surveillance monitoring indoor or outdoor. Featuring 360° continuous rotation, 37x zoom and vari-focal auto-focus lens, the HISD-0371 series speed domes deliver a full picture of the area under surveillance in optimal width and depth. True Day/Night (TDN) and Wide Dynamic Range (WDR) are ideal for areas where there is high illumination contrast between background and foreground. The High Light Compensation (HLC) function detects, masks and blocks glares automatically, making the image quality of the surroundings unaffected and remains visible and clear. It is particularly useful for surveillance at car park entrances and highways. HISD-0371WE-IR is equipped with 14 IR LEDs which beam up to 100m from the camera to provide useable black and white videos. This IR speed dome is ideal for monitoring areas in low illumination or complete darkness. IR beam angle can be adjusted to coincide with the angle of lens for best IR performance.

Post a Question
* All fields are required
select
*

select
*

*

*
 
Submit    Reset

 SITEMAP