Rate your Experience
 

ToxyPoint

ToxyPoint

Two wire transmitter provides continuous monitoring for carbon monoxide in ambient air.

Features & Benefits

• Low initial cost and zero maintenance

• No downtime

• No extra transformer required

Quick Specs

• Temperature range: 0 to 50°C (32° to 122°F)

• Humidity: 15 to 90% non-condensing

• Calibration: Not required

Product Overview

ToxyPoint is designed to reduce the overall cost of ownership with a lower initial investment, eliminating maintenance costs and minimising building electrical operating costs. ToxyPoint delivers accurate, reliable protection from Carbon Monoxide by combining a Carbon Monoxide detector (0-500 ppm), wide supply voltage range and a linear 4-20 mA output with two factory set alarm levels and two alarm outputs. No extra transformer is required.

The full function sensor integrity test is a unique safety advantage of the Vulcain range of equipment. The automatic daily self-test verifies sensor operation and advises the control system if the sensor is defective.

Additional Features and Benefits:

User Friendly

• Zero maintenance

• No calibration

• No sensor replacement

• No downtime  

Easy to Install and Operate

• 2-wire, loop-powered Fits into standard, single-outlet electrical box  

Inexpensive to Run

• Low initial cost with competitive pricing

• No extra transformer required

• Lower electrical and heating bills with highly accurate electrochemical industrial sensor

• Power consumption only 50 mA

Security and Reliability

• Automatic full function sensor integrity test performed daily and on activation

• Improved indoor air quality (IAQ) with accurate, reliable detection of Carbon Monoxide  

Durable Design

• Rugged sintered stainless steel screen protects sensor from damage

• The resiliency of industrial technology now available to the commercial market

 SITEMAP