Rate your Experience
 

Touchpoint 1

Touchpoint 1 Controller

A controller for use with any one of the Sensepoint range of gas detectors providing 24-hour protection from flammable, toxic or Oxygen gas hazards

Features & Benefits

• Simple push button operation

• Unobtrusive slimline profile

• Fully user programmable for scale, units and calibration

Quick Specs

• Indoor use, IP44 in accordance with EN60529:1992

• Operating Temperature: -10°C to +40°C / 14°F to 104°F Intermittent to  +50°C / 122°F

Product Overview

The Touchpoint 1 Controller when used with any one of the Sensepoint range of gas detectors provides 24-hour protection from flammable, toxic or Oxygen gas hazards.  With executive outputs to shutdown process equipment or drive warning devices, the Touchpoint 1 is ideal for continuous monitoring of small remote sites where it is inappropriate or costly to monitor the area from a central location.

The shallow profile is designed for convenient location in corridors or reception areas where some larger controllers may be obtrusive.  A wall mounting bracket is included to which  the controller is attached, thereby simplifying installation. All cable entries are made via a gland plate at the bottom of the enclosure that includes pre-defined knockouts to minimise risk of damaging the connection terminals.  The hinged front cover latches open to enable full and unhindered access to the terminal compartment for installers.

AC and/or DC driven, the Touchpoint 1 includes built-in audiovisual alarms, two programmable alarm relays and a system fault relay as well as an isolated 4-20mA output proportional to the input from the field device. The system is fully user programmable via the ultra-clear backlit LCD and intuitive menu system. For example, relays may be configured as ‘non-latching’ (default is ‘latching’) so that 
outputs clear automatically on remote unmanned sites. Buttons used for 
configuration are hidden behind an access panel to prevent tampering.  A single 
button is available to all users on the front of the controller to perform a simple  self-test or to reset alarms if needed.

Event history is recorded as standard on all Touchpoint systems. Times and dates of alarms, power on or off, can be reviewed via the display to provide useful diagnostic information for service engineers and plant operators.

A Honeywell Analytics’ gas detection system is designed to offer a total solution for your gas monitoring needs. Manufactured to the highest quality standards, you are assured of being surrounded by gas detection equipment you can trust.

Additional Features and Benefits:

User Friendly

• Self-contained, wall mounted enclosure

• Ultra-clear backlit display

• Built-in audiovisual alarms

• Intuitive menu system

• Simple push button operation

 

 SITEMAP