Sensepoint Range DescriptionDatasheet Sensepoint Flammable and Toxic Gas Detector ATEX certified flammable, toxic and oxygen gas detectors that offer a high-quality, low-cost solution to monitoring hazardous areas. Features & Benefits • Proven SurecellTM electrochemical sensors • Fast and reliable • Minimal training required Quick Specs • Flammable, toxic and Oxygen versions available • Suitable for indoor or outdoor use • IP65 as standard Product Overview The Sensepoint range of flammable, toxic and Oxygen gas detectors offer users a high quality, low cost solution to their industrial gas monitoring needs. Installation in potentially explosive atmospheres is made by the use of a suitable Exd or Exe approved junction box. The industry standard outputs from Sensepoint are connected to either a choice of Honeywell Analytics’ controllers or 3rd party DCS / PLC systems. Both flammable and toxic versions are certified to the latest European ATEX safety and performance standards. The flammable detector is available in either % LEL or PPM detection range versions and provides an industry standard mV bridge output. Typical life expectancy is greater than 5 years, after which the detector is simply replaced with a new one. The toxic detectors are supplied pre calibrated for easy installation and provide an industry standard 2 wire 4-20mA loop output. User connections are Exd, while front end Intrinsic Safety (IS) design allows for easy exchange of the replaceable sensor while powered. IS design also removes the need for a sinter enabling very fast speed of response and detection of ‘sticky’ gases such as Chlorine and Ammonia. Sensepoint has proven its suitability across a wide range of demanding applications by delivering high performance and reliability at an affordable cost. Additional Features and Benefits: Fit For Purpose • Flammable, toxic and Oxygen versions available • High performance, low cost • Suitable for new and retrofit applications Proven Sensor Technology • Surecell™ electrochemical sensors • Poison resistant catalytic bead • Fast and reliable • Typical 2 to 5 years operational life ATEX Certified • Complies with the latest European standards • Hazardous area approval and performance • IP65 / 66 for use in harsh environments • Factory set operation • Simple to replace • Minimal training required Range of Accessories • Weatherproof cap • Flow adaptor • Duct mounting kit • Collecting cone 11067_Sensepoint_Combust PPM_MAN0526_Iss10_0513_EMEAI 11068_Sensepoint_LEL Combust Sensor_MAN0513_Iss9_0513_EMEAI 11069_Sensepoint_Toxic_OpsMan_MAN0527_Iss11_0513_EMEAI 12960_Sensepoint_Toxic_OpsMan_CSA Approved_MAN0920_Iss1_01_12_EMEAI_BPT SensepointCombandHTwithUnipointECTypeSira10ATEX8243X SensepointCombECTypeCertBaseefa08ATEX0265X1BASEEFA SensepointCombIECExCertificateofConformityIECExBAS080068XIss1BASEEFA SensepointCombustibleppmSensor2004Y003502 SensepointCombustibleSensor2004Y000203 SensepointJBECTypeCertSira04ATEX3018 Commercial 301C 301EM 20 Air alert 96d E3 Point EC F9 EC FX GM JR IAQPoint 2 IR F9 SQN8X ToxyPoint Vent Line Fixed Controllers Detectors HALO LED Junction Box RAEGuard2 PID Searchline Excel Searchpoint Optima Plus Sensepoint High Temp Sensor Sensepoint Range Sensepoint XCD Sensepoint XCD RFD Sensepoint XCD RTD Series 3000 MkII and MkIII Signalpoint Range XNX Universal Transmitter Fire and Flame Wireless HI-Tech ACM 150 Chemcassette CM4 Leak Film Midas Sat Ex Satellite SPM Flex SPM Single Point Monitor Vertex M Portables BW Technologies Gas Tube and Radiation Honeywell RAE Systems Residential ezSense HF500 SF340 Series X Series Upcoming Training Frequently Asked Questions Have a question,write to us Compare Products