Rate your Experience
 

Sensepoint XCD RFD

Your most flexible, practical choice for remote flammable gas monitoring in Class 1, Div 1 areas.

Features & Benefits

• Accurate detection with fast response

• Mount sensor up to 100 ft. from transmitter

• Easy to read tri-color backlit display

Quick Specs

• Input voltage range: 16 to 32 VDC (24 VDC nominal)

• Communication: RS485, MODBUS RTU

• Mounting: Pole or wall

Product Overview

Sensepoint XCD RFD (Remote Flammable Detector) has been specifically designed for use with remotely mounted flammable gas sensors. This configuration is ideal for applications where the sensor is required to be mounted remotely from the transmitter in areas where temperatures are well above ambient (up to 150°C/302°F), or that are difficult to access. The transmitter can be mounted at a suitable location away from this area where it is easy to access, view its display and interact with via the user interface.

 SITEMAP