XNX Universal Transmitter DescriptionDatasheet Supports the widest range of sensors on a common platform and offers a modular choice of inputs and outputs (saving customers time and money). Features & Benefits • Flammable gas detection 0 to 100% LFL/LEL • Flexible operation options • Minimal training required Quick Specs • Material: LM25 aluminum, painted (SS316 painted optional) • Temperature: -40° to +65°C / -40° to +150°F (sensor dependent) • Humidity: 20 to 90% RH (non-condensing) Product Overview XNX's advantage comes from a simple-to-use, low-maintenance universal platform that works with other safety equipment on a digital bus system, including Honeywell Analytics’ own Searchline Excel, Optima or other gas detectors, industry standard PLCs and third-party gas monitoring controllers. XNX supports Electrochemical, Infrared and Catalytic Bead gas monitors and uses standard 4-20mA wiring and HART; options include Modbus, Fieldbus (pending) up to three relays and a local Hart Adapter for configuration and diagnostics using existing HART handheld devices. With 200+ unique configurations, XNX satisfies Class 1/Class 2 intrinsically safe, explosion-proof requirements in upstream/downstream oil, chemical, wastewater and other industries. The enclosure is available in stainless steel or aluminum, with a marine-grade coating. Five threaded ports, available in metric or NPT versions, and ruggedized mounting options provide ultimate installation flexibility. Instrumentation built on various sensing technologies can be attached locally to the transmitter or remotely with the appropriate accessories. 12653_MPD_User Manual_19980745_MAN0882_Rev8_EMEAI 12851_XNX Foundation Fieldbus_MAN0913_Rev1_EMEAI Engineering Specifications _ XNX Universal Transmitter Foundation Fieldbus Manual revision 10 MPDMultipurposeDetectorAdaptorECTypeCertDEMKO09ATEX143400URev0 MPDSensorIECExCofCIECExUL090012UIss1UL TV 121018X rev1 XNX HART DTM User Manual Rev1 XNX Uni Transmitter Modbus Bd Install Gd MAN0883 EMEAI XNX Universal Transmitter Relay Bd Install Gd MAN0884 EMEAI XNXTransmitterFlamBVS10ATEXG001XEnglishDEKRAEXAM XNXTransmitterToxicTypeCertPFG10G002XEnglishDEKRAEXAM XNX_Transmitter_IECEx_UL_09_0010X_Issue_4 Commercial 301C 301EM 20 Air alert 96d E3 Point EC F9 EC FX GM JR IAQPoint 2 IR F9 SQN8X ToxyPoint Vent Line Fixed Controllers Detectors HALO LED Junction Box RAEGuard2 PID Searchline Excel Searchpoint Optima Plus Sensepoint High Temp Sensor Sensepoint Range Sensepoint XCD Sensepoint XCD RFD Sensepoint XCD RTD Series 3000 MkII and MkIII Signalpoint Range XNX Universal Transmitter Fire and Flame Wireless HI-Tech ACM 150 Chemcassette CM4 Leak Film Midas Sat Ex Satellite SPM Flex SPM Single Point Monitor Vertex M Portables BW Technologies Gas Tube and Radiation Honeywell RAE Systems Residential ezSense HF500 SF340 Series X Series Upcoming Training Frequently Asked Questions Have a question,write to us Compare Products