Rate your Experience
 

Mesh Router

This versatile signal booster extends the range of your MeshGuard monitoring system to allow transmission and receipt of monitor readings and alarm statuses over a larger total area.

The MeshRouter can also be used during deployment of a MeshGuard system to find the optimal locations for monitors, since it displays the wireless signal strength of connected monitors. Up to three MeshRouters can be combined to extend the communication range between monitors and the EchoView Host from 330 feet (100 meters) to up to .6 miles (1 kilometer).

The rugged housing makes it effective for Class I, Division 1 hazardous environments. The unit can operate for 10 or more days with the internal battery and 45 or more days with an external PowerPak for continuous reliability. -

 SITEMAP