Rate your Experience
 

BW Clip Real Time

The BW Clip Real Time is part of the BW Clip maintenance-free family of single-gas detectors. It provides the same great functionality as your everyday companion - the BW Clip, plus the addition of a real-time gas level display and the ability to calibrate the device; providing more solutions to meet your gas detection needs.

BW Clip Real Time provides real-time readings of atmospheric gas concentration levels. This provides numerous benefits to the user:

  • Instant gas readings, even when not in alarm conditions
  • The user may not stay in an environment long enough for a TWA, therefore the BW Clip Real Time gives them visibility of the gas readings at any given moment
  • If the user has had an alarm, they can see the real-time reading of the gas concentration levels and can establish if it is safe to go back into an area
  • The user can glance to check the ppm level, giving them instant visibility of any changes

    The BW Clip Real Time can be calibrated and is compatible with the MicroDock II and IntelliDoX instrument management system. When using IntelliDoX, you can bump test each detector in fewer than 10 seconds and change the factory alarm set points to meet your requirements.

    As with the BW Clip, the Real Time model provides the following:

  • It’s available for hydrogen sulphide (H2S), carbon monoxide (CO), oxygen (O2) or sulphur dioxide (SO2).
  • It comes in two-year and three-year versions — with no need for sensor replacement, battery replacement or battery charging.
  • If you use the two-year detector for hydrogen sulphide or carbon monoxide, you can hibernate it when you’re not using it — and get up to 12 months of extended service life.
  • It has a new automated self-test to improve safety.
  • It’s the most comfortable, user-friendly portable detector in its class.
  • Engineered to the highest standards of quality and reliability, so you can feel confident that the BW Clip Real Time is protecting your workers — and your operations — 24/7.

 SITEMAP