Rate your Experience
 

BW Clip

The BW Clip maintenance-free single-gas detector is the most reliable, user-friendly, cost-effective way to keep workers safe and operations compliant. It delivers up to three years of protection — with no need for calibration, sensor replacement, battery replacement or battery charging.

Features & Benefits

 Available in a two-year or three-year version for H2S or CO

 Available in a two-year version for O2 or SO2

 Unique hibernation case extends service life for the two-year BW Clip for H2S or CO

 Compact, lightweight and easy to use — with one-button operation and no extensive training

Quick Specs

 Automated self-test for improved safety

 Automatically logs the 35 most recent gas events for easy, accurate recordkeeping 

 Compatible with the IntelliDoX instrument management system for extremely quick bump tests, bump test tracking, adjustable set points and more

 Also compatible with MicroDock II docking station and Fleet Manager II software

Product Overview

The BW Clip, as your everyday companion for hazardous environments, operates for up to three years maintenance-free. And with the two-year BW Clip for H2S or CO, you can get even more life for the price: Just slip it into a hibernation case when you’re not using it for a week or more, and extend its service life for that period of time — for up to a year.

With an automated self-test, rugged protection for harsh environments, a wide-angle alarm flash and other features, the BW Clip is the most reliable detector of its kind — from the most trusted experts in gas detection.

And when used with the IntelliDoX instrument management system, the BW Clip is also the most flexible and configurable maintenance-free detector on the market. With IntelliDoX, you can:

 Adjust alarm set points to meet changing requirements

 Track bump tests and set a noncompliance indicator

 Bump 50 BW Clip detectors in less than three minutes

 And more — so you can improve safety and compliance in gas detection

 

 SITEMAP