Rate your Experience
 

Gas Alert Micro5

Providing protection from up to 5 potential atmospheric hazards including oxygen, combustibles and toxic gases, this portable gas detector is unmatched in its versatility.

Features & Benefits

• Monitors H2S, CO, O2, SO2, PH3, CI2, NH3, NO2, HCN, CIO2, O3 and combustibles

• Integral concussion-proof boot

Triple alarms (audible, visual, vibrating) 

Quick Specs

Size: 5.7 x 2.9 x 1.5 in. / 14.5 x 7.4 x 3.8 cm

Weight: 13.1 oz. / 370 g

Pump: Optional; Sample from up to 66 ft. / 20 m

Product Overview

Providing protection from up to five potential atmospheric hazards including oxygen, combustible and toxic gases, GasAlertMicro 5 is unparalleled in its versatility, capability and overall value. BW Technologies by Honeywell's newest addition to its water-resistant line of portable gas detectors has transformed the market with its matchless array of features.

Continuously monitoring and displaying concentrations of up to five gases, the compact and lightweight GasAlertMicro 5 was designed and engineered with an extensive host of applications in mind.

Additional Features:

Integral concussion-proof boot

Optional integral motorized pump option for remote sampling

Powered by three AA alkaline batteries or a hot-swappable rechargeable battery pack

Triple alarms (audible, visual and vibrating)

Multi-language support in English, French, German, Spanish and Portuguese

Large, user selectable backlit LCD

Four alarm levels: Low, High, TWA and STEL

Compatible with MicroDock II Automatic Test and Calibration Station

Datalogging models store and recall event information

Wide range of user selectable field options including password protection, safe and stealth modes.

Self-Tests

Full function self-test confirms sensor, battery and circuitry integrity and audible/visual alarms on activation

GasAlertMicro 5 PID

Smaller and 50% lighter than competitive instruments, this portable, multi-gas detector delivers a high-level of protection wherever it’s needed.

Features & Benefits

Monitors VOCs (PID), H2S, CO, O2, SO2, PH3, CI2, NH3, NO2, HCN, CIO2, O3 and combustibles

Water-resistant

0 -1000 ppm measurement of VOCs (Volatile Organic Compounds)

Protect Yourself

Smaller and over 50% lighter than competitive instruments

Water-resistant design in an integral concussion-proof enclosure

Continuous LCD shows simultaneous gas concentrations for five gases

0 - 1000 ppm measurement of VOCs (Volatile Organic Compounds)

Integral motorized pump option for remote sampling

Two power options: AA alkaline or rechargeable hot-swappable battery pack

Provides 95 dB alarm tone and two bright wide-angled alarm bars

Equipped with internal vibrating alarm for high noise areas

Multi-language support in English, French, German, Spanish, and Portuguese

Three backlight options: standard- activates in low light (auto), in alarm (auto) and reactivates on-demand; alarm only- activates in alarm conditions and                reactivates on-demand; stealth mode

Four alarm levels: instantaneous Low and High Alarm for all gases; TWA (time-weighted average) and STEL (short-term exposure limit) for VOCs and toxic gases

Simple automatic calibration procedure; compatible with BW Technologies by Honeywell MicroDock II automatic test and calibration station

Records TWA, STEL, and maximum exposures to gas and displays readings on command

User selectable field options include: PID correction factor, language selection, confidence beep, span level, set TWA/STEL calculation choice, set calibration due date, pass code protection, latching alarm, 'SAFE' display function, stealth mode, and selectable ppm resolution for some gases (e.g. SO2 0.1 ppm)

Full function self-test of: sensor, battery and circuit integrity; and audible/visual alarms

GasAlertMicro 5 IR

Compact and lightweight, simultaneously monitors up to five atmospheric hazards and alerts you I the event of low, high, TWA or STEL alarm condition.

Features & Benefits

Monitors CO2 (IR), H2S, CO, O2, SO2, NH3, O3 and combustibles

0-5% vol (0-50,000 ppm) measurements of carbon dioxide

Simple automatic calibration procedure

Product Overview

GasAlertMicro 5 IR portable gas detector simultaneously monitors up to five atmospheric hazards including carbon dioxide (CO2), oxygen (O2), combustible gas (%LEL), and a wide selection of toxic gases. Compact and lightweight, GasAlertMicro 5 IR activates audible, visual and vibrating alarms in the event of a low, high, TWA or STEL alarm condition.

Additional Features:

0-5% vol (0-50,000 ppm) measurement of carbon dioxide

Integral concussion-proof enclosure for the most rugged environments

Continuous LCD shows simultaneous gas concentrations for up to five gases

Two power options: three AA alkaline batteries or a rechargeable battery pack

Simple automatic calibration procedure; compatible with BW Technologies by Honeywell's MicroDock II system

Provides 95 dB alarm tone, two bright wide-angled alarm bars and internal vibrating alarm for high noise areas

Multi-language support in English, French, German, Spanish and Portuguese

Full function self-test of sensor, battery and circuit integrity, and audible/visual alarms

Two year warranty including sensors (1 year NH3)

Packaging Contents:

Standard Versions: Complete with monitor and sensors (as specified), sensor compartment cover for diffusion operation, calibration adaptor and hose, quick reference guide and technical documentation CD, integral concussion-proof boot, and three AA alkaline batteries.

Confined Space Kits: Includes standard version contents plus foam lined carrying case for instrument and accessories, 34 L cylinder(s) of calibration gas required for sensors installed, 0.5 LPM/1.0 LPM calibration regulator (male) and tubing.

 

 SITEMAP