Rate your Experience
 

GasAlert Extreme

Designed with durability and comfort in mind, this gas detector monitors for any single gas hazard within its wide range of available toxic gas models.

Features & Benefits

 Equipped with internal vibrating alarm for high noise areas

 Secure and accurate history with datalogging option

 Multi-language support in English, French, German, Spanish, and Portuguese

Quick Specs

 Size:1.1 x 2.0 x 3.75 in./ 2.8 x 5.0 x 9.5 cm

 Weight:2.9 oz./ 82 g

 Alarms: visual, vibrating, audible (95dB)- Low, High, TWA and STEL

 Tests: Sensor integrity, circuitry, battery and audible/visual alarms on activation, battery (continuous)

 Pump: Compatible with the Sampler motorized pump

 Typical battery life:1.5 year battery life (typical) with replaceable 3V battery

Product Overview

With easy on/off operation, this single gas detector offers extended longevity with a two year field-replaceable battery and sensor. Calibration is a simple automatic procedure and is compatible with BW Technologies by Honeywell's MicroDock II automatic test and calibration system. A wide range of user options, multi-language display and datalogging functionality make the GasAlert Extreme an ideal solution for many applications.

 Additional GasAlert Extreme features:

 Tamper-proof settings with passcode protection

 Continuous LCD shows real-time gas concentration

 Compact and lightweight design makes it comfortable to wear 

 Water-resistant 

 Simple automatic calibration procedure; compatible with BW MicroDock II automatic test and calibration station

 

 SITEMAP