Rate your Experience
 

GasAlert Max XT II

Go the distance and save with this smart, simple and economical way to compliance.

Features & Benefits

Monitors H2S, CO, O2 and combustibles  

One-button operation with robust, motorized pump

Compatible with MicroDock II

Quick Specs

Size: 5.1 x 2.8 x 2.0 in. / 13.1 x 7.0 x 5.2 cm

Weight: 11.5 oz. / 328 g

Temperature: -4 to 122°F / -20 to 50°C

Product Overview

GasAlertMax XT II is the smart, simple, and economical way to compliance. Workers feel safe and incidents are minimized so everyone will be able to do more. That means savings realized from business continuity and productivity.

Simple operation, with SmartSample pump.

GasAlertMax XT II reliably monitors up to four hazards and combines straightforward one-button operation with our robust, motorized pump for intelligent, remote sampling, ideal for confined spaces. The GasAlertMax XT II is fully compatible with MicroDock II automated test and calibration system.

 

 SITEMAP