Rate your Experience
 

GasAlert MicroClip XL

The industrial GasAlertMicroClip is the world’s most popular multi-gas portable detector, delivering long runtime and reliability — plus small size, low cost and the easiest user experience.

Features & Benefits

NEW! GasAlertMicroClip X3 for extended reliability with 3-year warranty

GasAlertMicroClip XL for standard operation with 2-year warranty

Guaranteed to run an entire shift — even at -4°F (-20°C)

NEW! IP68 rating — unmatched water protection

Compact, lightweight and easy to use — with one-button operation and no extensive training

Quick Specs

Rechargeable battery — survives harsh temperatures, punctures and 20-foot drops

Flashing green IntelliFlash™ light for compliance at a glance

Reflex™ Technology ensures sensor responsiveness for safety, uptime and worker confidence

Product Overview

Small size. Easy to use. Reliable operation. Affordable protection. With that combination of benefits, it’s no wonder the GasAlertMicroClip is the world’s most popular multi-gas detector.

The latest addition to the GasAlertMicroClip Series is the GasAlertMicroClip X3. This model offers a three-year warranty and an all-new O2 sensor — along with all the other benefits of workers’ favorite four-gas detector — to deliver the best combination of reliability, cost of ownership and ease of use.

GasAlertMicroClip features:

Simultaneously monitor for up to four gases including O2, H2S, CO and combustibles

Battery runtime of 18 hours in normal temperatures; cold weather guarantee of at least 12 hour runtime for full warranty period.

New IP68 rating for unmatched water protection, giving workers the confidence that it will stand up to challenging conditions.

 

 SITEMAP