Rate your Experience
 

MicroDock 2

MicroDock II Dock Calibration System

The most cost effective way to manage the calibration and bump testing of BW Technologies by Honeywell portable gas detectors.

Features & Benefits

Quick and easy compliance - automatically maintain accurate records

Automatic bump testing, calibration, record keeping and charging

One base station with one AC outlet supports up to six modules to suit your application

Verifies proper performance of detectors

Reduces maintenance costs

Quick Specs

Size 8.3 x 10.4 x 3.2 in. / 21.2 x 26.3 x 8.2 cm (base station plus one docking module)

Power supply 6V wall adaptor or four C-cell batteries

Real-time clock Provides time and date stamp for “last calibration” and “last bump test” data

Data storage Automatic (instrument and base station) 

MultiMediaCard data storage system

Product Overview

The most cost effective way to manage the calibration and bump testing of BW Technologies by Honeywell portable gas detectors is through the MicroDock II automated test and calibration system. Fully portable and easily expandable, the MicroDock II requires no computer and provides simultaneous management of up to ten modules. Minimize expenses and maximize productivity with the MicroDock II.

 

 SITEMAP