Rate your Experience
 

Impact Range

Impact Series Multi-Gas Detectors

Monitor 4 gases at once with this market-leading, flexible gas detector.

Features & Benefits

Reliable operation with patented SurecellTM toxic sensors

On screen prompts guide user

Rugged and impact resistant

Quick Specs

Construction: Impact resistant plastic, anti-static to EN50014

Dimensions: 1.9” x 3.3” x 5.3” (49mm x 84mm x 136mm)

Weight: Maximum 520g (18oz) including rechargeable battery

Product Overview

Using high specification flammable, Oxygen and patented Surecell™ toxic sensors, our unique cartridge technology ensures safe, accurate and reliable measurements are always made. 

Available in two configurations, the Impact and Impact Pro accepts either disposable and/or serviceable cartridges respectively, all of which are pre-calibrated and can be replaced in under one minute, simplifying maintenance and minimizing cost wherever possible. Compact and rugged, these monitors are designed for tough working environments while being small, lightweight and unobtrusive, making them ideal for use in confined spaces where entry and exit may be difficult.

Gas checks prior to entering a confined space can be carried out using a drop line, hand aspirator or via an optional built-in pump (supplied as standard on the Impact Pro) that turns on and off automatically when the sampling tube is connected.

Ultra-bright alarm lights and a powerful audible alarm, coupled with a periodic green flash and bleep provide user confidence that monitoring is always in operation and alarms are never missed. For noisy environments a vibrating alarm is included as standard on the Impact Pro. A large, multi-lingual, backlit display, with intuitive menu system simplifies use and minimizes operator training.

Available for use with a wide range of accessories including the unique Enforcer calibration system and compliance friendly Safelink communication system, the Impact range of portable multi-gas monitors is ready to protect you when most needed.

 

Additional Features and Benefits:

Reliable Operation

Pre-calibrated plug-in sensor cartridge

High specification sensors

Patented Surecell™ toxic sensors

Stable and accurate

Easy to Use

One button on/off

Multi-lingual, intuitive menu system

On screen prompts guide user

Built-in correction factors for flammable gases

Minimal training required

Plug-in operation for all serviceable parts

Cartridge replacement in less than one minute

Re-calibration in less than two minutes when using Enforcer

Minimized cost of ownership

Durable Housing

Waterproof to IP67

Rugged and impact resistant

Built for everyday use

Alarm Indication

3 levels of instantaneous alarm, time weighted average alarms on toxic

Periodic confidence flash and bleep

Increasingly rapid flashing, ultra-bright alarm LEDs

Powerful two tone audible alarm

Vibrating alarm for noisy environments*

Safelink communications*

User Friendly Pre-entry Check

Peak hold function and drop line

Hand aspiration

Built-in automatic pump*

Totally flexible

*  Impact Pro model only

 

 SITEMAP