Rate your Experience
 

Minimax XT

Cost Effective

• No calibration required

• Unit may be calibrated if site procedures necessitate

• Remaining lifetime display enables planned replacement

• 24 month continuous operation

• Low cost investment

Easy to Use

• Out-of-the-box solution

• Provided with an interactive Training Guide available

• One button operation

Excellent EMC/RFI performance

• No false alarms due to common radio interference or cell phones

• Complies with toughest industrial standards for RFI immunity and EMC compatibility reliable operation

Reliable Operation

• Uses patented SureCell™ (CO and H2S only) and Reflex* technology

• Stable and accurate gas readings

• Intrinsically safe

Compact Design

• Small ergonomic design

• Lightweight

• Comfortable to wear

Durable housing

• Waterproof to IP67

• Rugged and impact resistant

• Weather resistant

Versatile clip design

• Includes crocodile clip - clips anywhere to prevent accidental loss

Large Display

Uses distinctive icons to illustrate:

• Battery life status

• Actual gas reading during alarm

• Peak reading and when it occurred

• Remaining lifetime

• Alarm status

• Test status

Demanding Alarms

• Distinctive two-tone alarm

• Rapid flashing alarm alerts user of danger

• Vibrating alarm signals alarm in progress

• Low battery alarm – indicates unit nearing end of life

Minimax XT is the result of customer inspired partnerships. The unit is technically crafted to be, quite simply, the easiest and most cost effective to use single gas on the market. Utilizing patented sensing technologies, the Minimax XT provides 24/7 user confidence. That means solid, reliable, continuous protection... always.

Lumidor identified that the market demanded more than tiny good looks in a single gas. Our valued partners said that in addition to a small and rugged design, single gas monitors must offer comprehensive sensor options, simple operation and most importantly, reliable, and accurate readings – without false alarms triggered by common radio interference.

Simple one button operation reduces time consuming and costly training issues. Our unique Temperature Compensation and Cell Output Decay Compensation features ensure improved accuracy across wide temperature ranges, providing our 2 year, no calibration needed facility.

General Specification

Standard Specification

 

General

Disposable single gas monitor for the protection of personnel against toxic and Oxygen gas hazards

Maximum Operating Life

2 years after activation

Shelf Life

12 months before activation (CO and H2 S), 6 months before activation (O2 )

Sensor Range

Carbon Monoxide CO

0 to 1000 ppm (display: 0-200 ppm)

Hydrogen Sulphide H2 S

0 to 100 ppm (display: 0-100 ppm)

Oxygen O2

0 to 30%v/v (display: 0-25.0%v/v)

 

Alarm Set Points

CO

35PPM

100PPM

H2S

10PPM

15PPM

O2

23.5%

19.5%

 

Calibration

CO/H2 S

Zero adjustment (optional Span)

O2

Span adjustment

 

Operating Temperature

-4°F to +122°F (-20°C to +50°C)

Humidity

5-95% RH (non-condensing)

Audible Alarm

95db at 4in (10cm)

Visual Alarm

High intensity red LEDs

Vibrating Alarm

Supplied as standard

Display

Custom LCD

Sensor Type

Electrochemical

Battery

3.6V non-replaceable Lithium battery

IP Rating

IP67 (NEMA 4 & 6)

Intrinsic Safety

Europe: II 2G EEx ia IIC T4 (ATEX) UL/cUL: Class 1, Div 1, Groups A, B, C, D T4

RFI/EMC

CE EN50270:1999 and EN55011

Dimensions

3.4"(H) x 2"(W) x 1.1"(D) (87mm x 50mm x 27mm)

Weight

CO/H2 S

73g (2.57oz)

O2

82.3g (2.90oz)

 

*ReflexTM not available for all sensors

 SITEMAP