Rate your Experience
 

ToxiPro

ToxiPro

The ToxiPro reusable, single gas detector is an integral part of the IQ Management System that puts you in control.

Features & Benefits

Compact and rugged design

Built-in black box logs 100 events

One button operation

Quick Specs

Weight: 3.5 oz. (99 grams)

Size: 3.325 in. x 2.19 in. x 1.16 in. (8.44 cm x 5.56 cm x 2.95 cm)

Case material: Clear polycarbonate with TPE overmold

Product Overview

You should never compromise on safety. The field replaceable ToxiPro® single-gas detector has three visual alarm windows that come standard with both high visibility yellow (warning) and red (danger) alarm LEDs that flash and chase. New enhancements for the IQ Management System provide automated email alerts so you and your entire group are in control by knowing instantly what alarms are occurring and more specifically, with customizable settings, only the alarms that are important to you. You can now be assured that during an incident you will know who was wearing the monitor, what work area they were in, when the event took place and what type of alarm event they experienced. Incident investigation time is now reduced with more detailed information about the alarm.

Additional Features and Benefits:

Design

Compact and rugged

IP66/IP67 rated protection against dust and water ingress

Over-molded boot

One button operation

Large display (backlit)

Loud alarm – 10% louder than previous model

High Visibility Yellow and Red alarm LED(s)

Logging and Download

Built-in Black-box Event Logger (100 events)

IrDA® PC communication 

Available with datalogger

Battery

Replaceable lithium – 1 year of operation ingress

Sensors and Calibration

O2, CO, H2S, SO2, CO-H, Cl2, NH3, NO2, PH3, HCN

One-button automatic calibration

Readout

Current, max, STEL and TWA gas readings, time                                 

Alarms

Low, high, STEL and TWA audible and visual alarms; optional vibrating alarm

 

 SITEMAP