Rate your Experience
 

AutoRAE Lite

Test and calibrate your QRAE II or ToxiRAE 3 monitor quickly and easily with this cost-effective station. Capable of performing a bump test in only 12 seconds, and full calibration in 2 minutes, the AutoRAE Lite enables accurate, reliable monitor performance. A “no gas flow” alarm alerts you to potential problems, while the demand-flow system prevents gas leaks, for maximum safety and convenience.

Key Features:

12-second bump test

2-minute calibration

“No gas flow” alarm

Demand-flow system

prevents gas leaks Portable

Applications:

Confined Space Entry

Confined spaces pose a potential threat from poisonous gases and man-down incidents. To comply with regulations and most importantly to protect responders or workers, these spaces must be evaluated before entry. Ongoing, continuous monitoring also offers important safety advantages. With full tracking capabilities, real-time wireless connectivity to a central office, and data logging and recording, you can simplify management and streamline compliance.

In addition to sensors for combustion risk, oxygen concentration, carbon monoxide, benzene and H2S, many of our solutions include a PID sensor, which allows you to check for a wide array of other unknown threats. With the information provided by RAE Systems devices, personnel and supervisors have a clear indication whether or not entry and working conditions are safe at all times.

Exploration 

Protect your people and surrounding communities against high concentrations of toxic and flammable gases with the flexibility of personal, portable, and area wireless systems. Our field-proven systems detect a variety of gases and provide around-the-clock detection with multiple audible, visible, local, and remote threat alarms to help maximize safety. With our easy to deploy networks, you can have a solution in place quickly, to help you get producing faster.

Our wireless solutions provide a full gas detection system that is up and running in less than an hour to help you speed rig deployment, minimize downtime, and enable a faster, safer overhaul. RAE Systems monitors are proven, intrinsically safe, and can be used in harsh operating environments anywhere around the rig. RAE Systems’ personal gas detectors can also provide your teams with continuous monitoring to improve safety and streamline compliance.

Fracking 

Protect your people and your surrounding communities against high concentrations of toxic gases and VOCs with the flexibility of personal, portable, and semi-fixed wireless systems. Our field-proven systems detect a variety of gases and provide around-the-clock detection with multiple audible, visible, local, and remote threat alarms to help maximize safety. With our easy to deploy networks, you can have a solution in place quickly, to help you get producing faster.

Plant Shutdown & Turn-Around 

Ensure optimal safety during plant/refinery turnarounds. With onsite contractors, extensive confined space entry activities, and expanded potential for incidents, having RAE Systems’ fixed and portable wireless gas detection solutions can help you maximize turnaround efficiency, reduce downtime, and get back to production quickly.

Our range of wireless, plant-wide gas detection monitors delivers anywhere, anytime detection and can be deployed in a matter of minutes. These systems will help protect your contractors and offer visibility and simplified compliance by centralizing data collection and documentation.

Residential Calls

Residential EMS calls can involve contact with toxic or combustible substances. Frequently carbon monoxide (CO), a by-product of fuel that has been improperly burned can be found in structures. Also paramedics should be conscious of the potential for HCN at a fire scene. RAE Systems single-gas detectors are proven, fast, reliable, and conveniently worn or carried so that responders and EMS personnel can quickly determine whether CO or another toxic gas may be present.

Worker Exposure

Ensuring a clean and healthy workplace, free from toxins, is a key way to keep workers healthy and productive. RAE Systems provides a variety of options to protect worker safety — from personal monitors that detect even trace amounts of any VOCs or TICs to fixed and semi-fixed multi-gas detectors that provide continuous coverage for your facility.

According to the Centers for Disease Control, healthy workers are more productive. They use less sick time, reducing time off the job. Protecting your workers from exposure to harmful compounds and gases is key to maintaining their health. Workforce protection is also important for your reputation and for compliance with regulations. When you equip workers and managers with wearable personal gas detection monitors, you can help ensure their safety and well-being. Real-time wireless data logging and alarms help you reduce potential exposure, increase effectiveness of incident response, and document long-term exposure risk.

 

 SITEMAP