Rate your Experience
 

MicroRAE

The MicroRAE four-gas portable detector brings enhanced user friendliness and flexibility to wireless gas detection. This enables continuous, instant visibility of safety threats for faster, more informed decisions, to protect workers, facilities, and the environment, and to optimize operations.

The MicroRAE is a wireless diffusion detector that simultaneously monitors up to four gases, including hydrogen sulfide, carbon monoxide, oxygen and combustibles (LEL). With its different wireless connectivity options the MicroRAE can deliver real-time instrument readings and alarm status to other wireless offerings such as ConneXt Plus, ConneXt Pro, ConneXt Loneworker4 and Safety Communicator.

KEY FEATURES

  • Honeywell ConneXt compatible with Mesh and Wifi wireless configurations
  • Compact and lightweight
  • IP-67 water- and dust-resistant case
  • Strong, protective, concussion-proof design
  • Real-time gas concentration readings, location, alarm and status enabled by state of-the-art wireless technology
  • Unmistakable five-way local and remote notification of alarm conditions
  • Short bump test & calibration time
  • Global approval for worldwide acceptance
  • Filtered LEL sensor options to inhibit

    ADDITIONAL FEATURES

  • Agnostic communications platform – The unit can switch back and forth from Bluetooth to WiFi or mesh wireless communications as needed, and is compatible with Honeywell’s ConneXt Plus, Pro or Loneworker systems.
  • Over-the-air software upgrades – Data or software update packages for firmware can be managed quickly and easily through wireless transmission.
  • Small footprint and ergonomic advantages – the unit is as lightweight and as small as previous non-wireless, Honeywell four-gas portable detectors.

 SITEMAP