Rate your Experience
 

HF500

HF500

The HF500 flammable gas alarms from Honeywell have been specifically designed to meet the needs of a wide variety of users; from home owners to social housing landlords and owners of static holiday homes. With a combination of performance, affordability and ease of installation, the HF500 is able to provide up to five years of flammable gas monitoring.

Tamper-proof

• Hard-wired for peace of mind

Easy to operate

• Clearly visible status indication LEDs; power, alarm, fault

• Loud 85dB alarm and button for test and alarm mute

High reliability

• Approved to EN50194-1:2009 by BSI (Kitemarked KM 590203)

• State-of-the-art catalytic sensor technology

• Professional design

Low total cost of ownership

• Optimised for easy wiring and installation

• Direct connection to a solenoid valve

• 5 year product life with 2 year guarantee

Designed for residential environments

• Small, compact design optimised for residential settings

Easy to install

• Easy to access wiring terminal

• Cable entry from the back or via mini trunking from the sides or bottom of the device

• Fits to standard electrical installation boxes

• Design allows alarm to be replaced without rewiring

• Installer mode to test the functionality of the relays

A complete solution

• Integrated alarm relay can operate normally open and normally closed solenoid valves for automatic gas shut off

• Alarm and fault relays can also be used to connect to a control panel/alarm system

• Honeywell also offers a wide range of suitable solenoid valves

Installation

This mains powered Flammable Gas Alarm must be installed by a competent person qualified to carry out electrical work according to current national wiring regulations. Please download the manual above for further information

Technical Specifications

Reliability

 

Detection Principle

Catalytic flammable gas sensor

Third Party Approvals

EN50194-1:2009 Kitemarked (KM 590203)

Other Compliances

RoHS

Self Test

Yes

Lifetime And Warranty

5y / 2y

Operating Environment

 

Operating Temperature Range

-10ºC to +55ºC

Humidity

0-95% RH (non-condensing)

Ip Rating

IPX2D

Electrical and Interconnection

 

Operating Voltage

110-230VAC 50/60Hz

Power Consumption

<6.5W

Relay Output Fitted

Alarm relay: 5A 250VAC SPDT (single pole changeover), Faukt relay: 0.25A 250VAC SPST NO (single pole)

User Interface

 

Visual Indicator

Power: Green LED, Alarm: Red LED, Fault: Yellow LED

Audible

>85dB @ 1 m

Button

For test and alarm mute, Installer test mode for relays

Test Facility

Calibration level: 10% LEL, Accuracy tolerance: +/- 2.5% LEL

Product

 

Models Available

Methane for HF500NG, Butane for HF500LPG

Weight

<400 g

Dimensions

150 x 104 x 37 mm

Packaging

 

Packaging Type

Carton box

Scope Of Supply

HF500 alarm Mounting kit: Scews and plugs, User and installer manual

 

 

 SITEMAP