Rate your Experience
 

X Series

X-Series

The Professional Choice

X-Series CO Alarms are optimised for use by professionals dealing with residential CO protection. They are designed to meet the needs of professional landlords and safety conscious homeowners. For increased protection, all X-Series devices can be interconnected wirelessly to form a full alarm system.

High reliability

• Proven long life sensor technology

• BSI certified: EN50291-1 2010 / EN50291-2 2010

• Sealed housing to protect from adverse environmental conditions

• Alarm memory and event logger

• Optional pre-alarm

• Low level monitoring mode

• End-of-life signal

Low total cost of ownership

• 10 year life and warranty (XC100, XC100D)

• 7 year life abd warranty (XC70)

• Maintenance free - no parts to change

Tamper Proof

• Sealed in battery

• Self-locking to mounting plate - remove only with a tool (screwdriver)

• Activation and deactivation triggered by mounting plate

Easy to install

• Free standing, wall or ceiling mount

• Switches on when slid into mounting plate

Complete solution

• X-Series alarms can be interconnected wirelessly using the wireless plug-in module XW100

• Provides a complete range of compatible Fire and CO alarms

• Solutions for OEMs available on request

Designed for residential environments

• Low profile, compact design with aesthetic appeal

• Integrates well into residential environment

Easy to operate and use by the end-user

• Alarm and Fault hush

• Large button - can be pressed easily using a long handle (e.g. broom)

• Prominent alarm action message (XC100, XC100D)

• LCD display (XC100D)

• Extra loud sounder output

• Reduced sound-level test

Installation

No wiring required. For a fixed wall or ceiling installation, fix the mounting plate first using plugs and screws. Then slide the alarm onto it, which automatically activates the alarm.

Alternatively – for even quicker installation - slide the alarm onto the mounting plate to activate it and hang it onto the wall using the supplied nail, or place it free standing on a high shelf.

Technical Specifications

Full Name

XC70

XC100

XC100D

Reliability

 

 

 

Detection Principle

Electrochemical Cell Ecosure

Electrochemical Cell Ecosure

Electrochemical Cell Ecosure

Third Party Approvals

EN50291-1:2010 Domestic EN50291-2:2010 Recreational BSI Kite marked

EN50291-1:2010 Domestic EN50291-2:2010 Recreational BSI Kite marked

EN50291-1:2010 Domestic EN50291-2:2010 Recreational BSI Kite marked

Other Compliances

RoHS REACH

RoHS REACH

RoHS REACH

Self Test

Every 60 minutes

Every 60 minutes

Every 60 minutes

Lifetime And Warranty

7 years

10 years

10 years

Operating Environment

 

 

 

Operating Temperature Range

-10°C - +45°C

-10°C - +45°C

-10°C - +45°C

Humidity

25-95% RH (non-condensing) - suitable also for typical bathroom conditions

25-95% RH (non-condensing) - suitable also for typical bathroom conditions

25-95% RH (non-condensing) - suitable also for typical bathroom conditions

Ip Rating

IP44

IP44

IP44

Electrical and Interconnection

 

 

 

Power Supply

Long-life lithium battery, 3V, sealed-in

Long-life lithium battery, 3V, sealed-in

Long-life lithium battery, 3V, sealed-in

Wireless

With optional plug-in module XW100

With optional plug-in module XW100

With optional plug-in module XW100

User Interface

 

 

 

Visual Indicator

Power: Green LED Alarm: Red LED Fault: Yellow LED Ventilate: Blue LED

Power: Green LED Alarm: Red LED Fault: Yellow LED Ventilate: Blue LED

Power: Green LED Alarm: Red LED Fault: Yellow LED Ventilate: Blue LED

Audible

>90 dB @ 1 m

>90 dB @ 1 m

>90 dB @ 1 m

Button

Test with reduced sound level Alarm hush Fault hush (24h)

Test with reduced sound level Alarm hush Fault hush (24h)

Test with reduced sound level Alarm hush Fault hush (24h)

Product

 

 

 

Weight

135 g

135 g

135 g

Dimensions

100 x 72 x 36 mm

100 x 72 x 36 mm

100 x 72 x 36 mm

Packaging

 

 

 

Packaging Type

Carton box with euro hole

Carton box with euro hole

Carton box with euro hole

Scope Of Supply

CO alarm Mounting kit: Nail Instruction manual

CO alarm Mounting kit: Nail Instruction manual

CO alarm Mounting kit: Nail Instruction manual

 

 

 

 SITEMAP