Rate your Experience
 

ezSense

EzSense Battery Powered Flammable Gas Detector

ezsense battery powered flammable gas detectors can be tested quickly and easily by releasing a small amount of gas (Butane) in a well ventialted area. The alarm should sound and the yellow or red LED light will come on.

• Catalytic bead sensor requiring no calibration - simply point and click

• Suitable for identifying the source of leaks in pipes, fittings, valves, gas storage tank/cylinders and hot water heaters

• Detects Natural Gas, Propane, Butane, LPG and LNG

Technical Specifications 

Reliability

 

Detection Principle

Detecting flammable gas leakage

Third Party Approvals

CE marked, EMC Directive 89/336/EEC

Operating Environment

 

Operating Temperature Range

-10°~ +50°C

Humidity

Max 95%RH

Electrical and Interconnection

 

Operating Voltage

1.5V x 2 (AA Alkaline)

Power Consumption

DC 600mW

User Interface

 

Visual Indicator

Green LED: Power On - gas less than 500ppm, Yellow LED: Low Alarm - over 500ppm, Red LED: High Alarm - over 2,000ppm

Alarm Levels

0 - 10,000ppm (20%LEL)

Product

 

Models Available

Natural Gas, Butane, Propane, LPG and LNG

Weight

110 g

Dimensions

188mm, Ø30mm

Packaging

 

 SITEMAP