Rate your Experience
 

Radmax

RadMax® ULTRA Low NOx Radiant Line Burners

RadMax® Radiant Low NOx Burners are designed to deliver uniform, high intensity radiant energy for moisture removal in textile and paper ovens, paint drying, and powder coating, as well as many pre-heat, plastic forming, heat treating and annealing operations. With innovative ceramic or metal foam tiles, the RadMax® natural gas burner produces low to Ultra-Low NOx and CO levels for a wide variety of industrial gas burner applications.

Durable, industrial-quality cast iron body construction with stainless steel tile retainers

Direct spark/flame sensing port for simple, reliable ignition and flame detection

Easy tile replacement — spring clip assembly requires no tools for removal

Radiant face temperatures from 1050°F to 1650°F deliver uniform heat for a variety of processes

Rapid heat up and cool down eliminates the need to rotate burner heads away from product

Low profile design operates in horizontal or vertical applications to accommodate limited space applications

No wire screens required to stabilize combustion on the burner face

Low manifold pressures for normal operation: 4.5" - 5" wc nominal (11.2 – 12.5 mbar)

Manifolds can be arranged to allow for multi-width/multi-length operation of burner sections

Retrofit Maxon P/S Radiant II applications by installing RadMax™ on existing

Manifolds

• Can be used in ovens/chambers up to 500°F (260°C).

 

 SITEMAP