Rate your Experience
 

MILLER H-DESIGN™ HARNESS

Full Body Safety Harness - MILLER H-DESIGN™ HARNESS

FEATURES & BENEFITS

Benefits:

• Freedom of movement.

• Greater comfort.

• Easy to put on and quick to connect.

• More safety: avoids the worker to tilt sideways.

• Easy inspection.

• Better traceability.

• Greater durability.

Features:

• Exclusive and innovative harness structure in ‘H’:

  - Ergonomically placed webbing.

  - Horizontal leg straps.

• Unique top-down front adjustment.

• Adjustable chest strap.

• Accessible back D-ring due to its bended position.

• Unique patented sternal D-ring with automatic centering in case of a fall.

• Highly visible stitches.

• Front and back fall indicators.

• 10 year inspection chart & user name label.

• Protected webbing: water repellent and stain free.

 

Ref.

 

Name

Type of shoulder webbing

Nb of attachment points

Type of buckles

Type of front attachment

 

Size

10 328 55

 

 

 

1 point

Mating buckles

 

_

1

10 328 56

2

10 328 63

 

2 points

 

 

_

1

10 328 64

2

 

 SITEMAP