Rate your Experience
 

Miller EN-Range

Honeywell's new economical Miller full body safety harness provides enhanced adjustability, improved comfort and increased worksite safety.

Honeywell’s Miller® brand fall protection equipment and services provide value-added features and benefits for those specifying, selecting and using our products.

Features

Harness:

  • Single fall arrest D-ring
  • Adjustable thigh & chest strap
  • Cushion back pad to enhance comfort
  • EN 361:2002

Lanyard:

  • 1.7m polyamide lanyard rope
  • Arresting force 6KN, 232mm polyamide energy absorber
  • Scaffold hook 53mm, twist lock carabiner 17mm opening gate
  • EN 355:2002

 SITEMAP