Rate your Experience
 

TITAN™

FEATURES & BENEFITS

Benefits:

Lightweight Fully adjustable design so one size fits all.

Sliding back D-ring for a comfortable fit.

Features Ensures safety and compliance in the workplace

Durable polyester webbing.

Front webbing loops.

Sub-pelvic strap keeps the wearer upright.

45mm chest strap with metal buckle.

Manual buckles

Ref.

Size

Description

10 118 91

Unique

2 point - Front webbing loops and rear attachment

10 118 90

Unique

1 point - Rear attachment.

Conforms to EN 361

Ref.

Size

10 118 94

Unique

Conforms to EN 361 and EN 358 

 SITEMAP