Rate your Experience
 

ESSIAN® FR

FEATURES & BENEFITS

Enhanced protection

• EN 533 and EN 14116 certified: flame retardant material, reduces the risk of fire.

• Double flap inside and outside.

• Ultra wide seams for better resistance against stress.

• Tear resistant crotch design.

Ergonomics 

• Soft and lightweight raw material for greater comfort.

• 3-piece hood: for a better fit.

• Dual slider zip.

• Silicone and latex free.

Applications

• Chemical/petrochemical industry.

• Industrial maintenance

• Transport.

• Composition: Non-woven blue viscose.

• Weight: 90g/m2 Does not protect against radiation.

Ref.

Description Packaging

45 003 00

Essian® FR 25 units per carton, individually packed

** Materials in compliance with the EN ISO 14116:2008 Index 1/0/0 standard. Index 1 materials must not be worn directly on the skin but over an Index 2 or 3 undergarment, in compliance with the EN ISO 14116:2008 Index 1/0/0 standard. Protection against the propagation of flames.

Category 3 - Serious or fatal hazards.

 SITEMAP