Rate your Experience
 

SPACEL® COMFORT FR

FEATURES & BENEFITS

Enhanced protection

• Stitched and taped seams for resistance equal to that of the material.

• Double flap and double zipper for optimum protection.

• Adhesive flap.

• Tear resistant crotch design.

• Good resistance to tearing and liquid penetration.

Ergonomics & comfort

• Lightweight.

• Elasticated wrists and ankles.

• 3-piece elasticated hood: for a better fit

• Dual slider zip.

• Silicone and latex free.

Applications

• Chemical/petrochemical industry.

• Industrial cleaning

• Decontamination.

• Industrial maintenance.

• Civil engineering.

• Pharmaceutical industry.

• Composition: Non-woven coated viscose, gray.

Weight: 138g/m2

Ref.

Description Packaging

45 080 00

SPACEL® Comfort FR 10 units per carton, individually packed

 

Category 3 - Serious or fatal hazards.

 ** Materials in compliance with the EN ISO 14116:2008 Index 1/0/0 standard. Index 1 materials must not be worn directly on the skin but over an Index 2 or 3 undergarment, in compliance with the EN ISO 14116:2008 Index 1/0/0 standard. Protection against the propagation of flames. 

 SITEMAP