Accessories Description EM Lock: Vanguard Mag Lock Exit Button / Egress Button Exit button with a single gang stainless steel mounting plate, DPDT. It can be configured with momentary or latching contact status. Temperature range: 32° to 158° F (0° to 70° C). Dimensions: 4.5" H x 2.75" W x 2.13" D (11.43 cm H x 6.99 cm W x 5.40 cm D). ProWatch ProWatch Software ProWatch Controller WinPak WinPak Software WinPak Controller NetAXS Web Based Controller with Software Readers & Accessories Proximity I Class Mifare Sector Reading Mifare CSN Biometrics Accessories Vista Series Web based Controller w/ Software Time & Attendance Desktop Web Based Upcoming Training Frequently Asked Questions Have a question,write to us Compare Products