Rate your Experience
 

I Class

OmniClass™ from Honeywell is a range of 13.56 MHz contactless secure smart card readers that offers superb reliability, consistent read range and ease of installation. They can retro-fit any Wiegand output reader, including standard HID® or Honeywell proximity readers.

Benefits of Using Honeywell OmniClass 2.0

Suitable for integrated access control systems

For integrated access control and intrusion systems where a triple swipe action at the reader is needed to arm the system.

More Open

OmniClass 2.0 readers support global 13.56 MHz smart card technology standards including OmniClass, OmniClass 2.0, iCLASS®, iCLASS SR™/SE®, iCLASS® Seos™ as well as MIFARE Classic and MIFARE DESFire EV1. Optionally 125KHz Prox technology is supported including HID® Prox, EM4102 and AWID.

More Secure

Using 64-bit authentication keys encryption to store and transmit card numbers for OmniClass/iClass credentials. A higher level of security can be achieved using the AES encrypted iClass SE/ iCLASS Seos and MIFARE DESFire EV1 credentials.

Convenience

Support OmniClass cards / credentials, MIFARE CSN. Interoperability between vendors & applications is possible via the smart card's accessible memory.

Simple transition from 125 kHz PROX to OmniClass smart cards

Multi technology OmniClass readers make it easy for a HID Prox, EM4102 or AWID card based technology system to transition to an OmniClass smart card based solution



 SITEMAP