Rate your Experience
 

Web based Controller w/ Software

The Honeywell IP-AK2 is a 2-door web-based access control panel designed to provide easy-to-use and cost-effective solution to meet the requirements of all entry-level applications. The system's built-in web server allows users to use a standard Web browser to manage, control, and monitor the access control system from anywhere with internet connection. The IP-AK2 brings users with simplicity, flexibility, and cost-effectiveness without sacrificing the performance of access control.

 SITEMAP