Rate your Experience
 
WinPak

Honeywell’s WIN-PAK® software suite provides a range of solutions from access control only to fully integrated security solutions. WIN-PAK’s powerful user interface allows dealers to install a single software for all of their customers’ security needs.

WIN-PAK XE (Express Edition) is the baseline software package for access control only. Manage NetAXS and NS2/NS2P controllers from a single workstation. WIN-PAK XE is ideal for single workstation systems that require access only functionality.

WIN-PAK SE (Standard Edition) is the software package for access control and standard video integration. The add-on VISTA® intrusion module can further enhance the integration solution. WIN-PAK SE is ideal for small to medium integrated security applications and is available in 1 or 5 workstation versions.

WIN-PAK PE (Professional Edition) combines all the features of XE and SE plus an unrestricted number of client workstations; VISTA intrusion and advanced video integration; support for multiple department/site applications; multiple communication servers for large applications. All inclusive—no additional upgrades needed.

WIN-PAK optimizes system performance and total cost of ownership by supporting multiple Honeywell platforms—including access control, video surveillance and intrusion—from a single user interface. The benefit is seamless integration that offers a common look and feel for access control hardware as well as video and intrusion solutions. Functions that have traditionally been tied together with physical relays and input devices are now controlled logically providing greater ease and flexibility in managing your system. This level of integration removes multiple software platforms and interfaces, and is an improvement over a typical non-integrated solution where devices are not aware of what other devices are doing. Reducing the total cost of ownership is always at the forefront of Honeywell products. Unlike other software manufacturers, Honeywell’s WIN-PAK does not charge license fees per reader which saves users money.


Sales Presentation

 SITEMAP