Rate your Experience
 
Thermostats

INNCOM’s family of e4 Smart Digital Thermostats provide guest comfort and energy conservation using programmable, precise, direct digital control (DDC) technology. The illuminated LCD thermostat can control virtually any commercial fan coil unit, packaged terminal air conditioner, packaged terminal heat pump and many types of split and VRV/VRF HVAC systems and can be configured as either a standalone device or as part of a powerful, centrally controlled energy management system. Available in wired, battery-operated, Designer and MODEVA® models, the e4 Smart Digital Thermostat contributes to guest satisfaction, reduces costs and is easy to install. The thermostat may be wired or wirelessly networked to a server which monitors the system through the use of INNCOM by Honeywell’s INNcontrol™ 3 application.

INNCOM by Honeywell provides thermostat solutions in three fundamental applications. 

Digital Thermostat—Standalone
A programmable DDC thermostat for standalone HVAC control.

Digital Thermostat with EMS
A programmable DDC thermostat designed for in-room energy management typically requiring wired or wireless door switch monitor and motion sensor.

Digital Thermostat with Centrally Controlled EMS
A programmable DDC thermostat designed for in-room energy management typically requiring wired or wireless door switch monitor and motion sensor. The thermostat is wired or wirelessly networked to a server which monitors the system through the use of INNCOM by Honeywell’s INNcontrol 3 application.

 SITEMAP