Rate your Experience
 

RT3 RT4 Remote Thermistor (S541.RFT)

RT3 is a smart temperature sensor equipped with an RF transceiver designed to report temperature to an INNCOM thermostat.

Specifications

  • This temperature sensor is used when the thermostat is not ideally located, such as when in close proximity to the heat / cool source in the guestroom.

The RT3 remotely monitors guestroom temperature where the thermostat must be located close to the heat / cool source. The RT3’s temperature accuracy is 0.5°C from 0°C to +65 °C.

The RT4 remotely monitors guestroom temperature and humidity where the thermostat must be located close to the heat / cool source. The RT4 has a temperature accuracy of 0.5°C from 0°C to +65 °C and can measure relative humidity to +/- 5%RH over a compensated range of 5°C–50°C.

Features

    • Voltage: 3VDC, 2 AAA batteries / 5 year battery life
    • Frequency Band: 2.4Ghz
    • RF Deep Mesh wireless communication

 SITEMAP