Rate your Experience
 

DeepMesh Network

The INNCOM Deep Mesh Network (DMN) architecture provides a very cost effective, self-forming wireless network.

Specifications

  • The INNCOM Deep Mesh Network (DMN) architecture provides a very cost effective, self- forming wireless network. INNCOM’s DMN eliminates the need for multiple radios and networks that are densely populated with costly auxiliary routers and PAN coordinators that support a limited number of rooms.

A typical INNCOM network needs only one Edge Router for up to 250 rooms; this highly efficient architecture reduces installation cost associated with traditional networks along with ongoing maintenance costs to keep other systems up and running. The DMN also eliminates or greatly reduces cabling and electrical power requirements necessary to install other systems.

Unlike other network systems which require an extensive installation effort, network cabling, and electrical power for devices, the INNCOM DMN requires minimal installation effort, since the network infrastructure is embedded in the thermostat.

 SITEMAP