Rate your Experience
 

PC502

The INNCOM by Honeywell PC502 is an S5 to RF converter / transceiver.

Specifications

  • The INNCOM by Honeywell PC502 is an S5 to RF converter / transceiver used with the wireless Deep Mesh RF system. It is also RS485 compatible when combined with the PC485.

Features

    • Voltage: 12VDC
    • Surface Mount Housing
    • Wired S5 bus communication
    • Indoor RF Range: 100ft
    • Frequency band: 2.4GHz
    • Protocol: 802.15.4
    • 250Kbps RF Data Range
    • -95dBm RF receive sensitivity
    • FCC, CE Mark, RoHS approved

 SITEMAP