Rate your Experience
 

PC803

The PC-803 acts as the room gateway to convert in-room RF data packets to the IP (Ethernet).

Specifications

  • The PC-803 is available as a wall mounted unit or in a Din Rail mountable form factor 

Features

    • Voltage: 12VDC with 100VAC–240VAC 50 / 60Hz power adapter or PoE (Power over Ethernet)
    • RF Deep Mesh wireless communication
    • 10 Mbps Ethernet—Available with a 0dB radio
    • FCC, CE Mar, RoHS Approved

 SITEMAP