Rate your Experience
 

ICP

The ICP is a supplementary device of INNCOM's system 4/5 family.

Specifications

  • It is used to program software into the following INNCOM devices:
    • E428 Thermostat/Room Controller
    • E528 Thermostat/Room Controller
    • K492 or K592 Infrared (IR) Lock Transceiver
    • X529 HVAC Server

 

The complete ICP programming hardware package consists of the following items:

            A. ICP Device

            B. 120-240VAC to 24VDC power supply (3/16 inch plug, center pin positive, 0.625A) 

            C. DB9F to RJ12 Serial Port Adapter

            D. 7 ft, 6-pin modular cable

            E. 16 inch RJ45 ICP to Device cable

 SITEMAP